??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
RCM
Description
SF Ø 14 - Extra light load
Bill of material
SF14-050
CODE
-
DO
Hole diameter
14.0 mm
DI
Rod diameter
7.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
142 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
157 N
SN
Maximum operating deflection
mm
FN
Force
176 N
SB
Solid deflection
mm
BXH
Cross wire section
3,10 x 1,25 mm
DE1
13.6 mm
H
1.250 mm