??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/EEG MHD - "TR" polyurethane wheels, fixed bracket type "EEG MHD"
Bill of material
648162
COD
Code
D
Wheel diameter
mm
F
Wheel width
38+38
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity 4 Km/h
daN
LC1
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical description
Technical description