??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Baldor Reliance
Description
SF Type - QD Bushing
Bill of material
120467
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
11.000 Lb-in
A
0.63 Inch
B
B Diameter
3.13 Inch
CI
C Hub Dia.-CI 30 Iron
6.38 Inch
CS
C Hub Dia.-Steel
5.50 Inch
D
D Diameter
4.63 Inch
E
2.06 Inch
F
1.25 Inch
G
0.22 Inch
WEIGHT
Average Weight
3.8 Lbs
BC
Bolt Circle
3.88 Inch
NS
Number of Screw
3
SS
Screw Size
3/8x2 Inch
ST
Screw Torque
360 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.91 Inch
LC
Required Wrench Clearance L-Install Conventional Mounting
2.91 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
2.38 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
4.36 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
2.43 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
4.43 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
3.32 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
5.31 Inch