??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 13
HELP_VARIABLE
Company
Misumi
Description
SFAA, SSFAA, PSFAA, PSSFAA, RSFAA, SFUE, SSFUE, PSFUE, PSSFUE, PSFGA, PSSFGA, RSSFAA - Shafts - One End Stepped - Both Ends Tapped
Bill of material
SFAA16-25-F2-P6-M3-N4
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Введите значение для L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Введите значение для F
F 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Введите значение для P
P 1mm Increment
mm
cm
inch
ft
M
M(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
Y
(Y) Max.
mm
R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
AALT4
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT18
Left End Change The Effective Tap Depth to x3
ALT19
Right End Change The Effective Tap Depth to x3
ALT22
Left Side Set Screw Flat at Step
LFC
LFC 1mm Increment
mm
AALT22
A 1mm Increment
mm
H
0.0 mm