??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 13
HELP_VARIABLE
Company
Misumi
Description
SFABEU,PSFABEU - Linear Shafts / Stepped on Both Sides / External Thread / Internal Thread / h6,h7 / cf53 / EN1.1213 One End Stepped and Tapped One End Threaded
Bill of material
SFABEU16-25-F2-P6-M3-T2-S0-Q4
PN
Part Number
TYPE
Type
SFABEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M
M(Coarse) Selection
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
ALT10
Shaft End Q Change to Fine Thread
QMC
QMC(Fine) Selection
QMS
QMS(Fine) Selection
Q
Q Selection
Y
(Y) Max.
mm
LSR
Left Side R
mm
RSR
Right Side R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
LL1
l1
0 mm
W
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT17
Add Undercut
QC
0.0 mm
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
WFCJ 1mm Increment
mm
AJ
AJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HJ 0.5mm Increment
mm