??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Misumi
Description
SFAHEU,SFAJEU,PSFAHEU,PSFAJEU - Linear Shafts / Stepped on Both Sides, Internal Thread / h6,h7 / cf53 / EN1.1213
Bill of material
SFAHEU16-25-F2-P6-M3-T2
PN
Part Number
TYPE
Type
SFAHEU
TS
Type Selection
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M
M(Coarse) Selection
Y
(Y) Max.
mm
LSR
Left Side R
mm
RSR
Right Side R
mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
ALT7
Add Keyway
WKC
WKC 1mm Increment
mm
CALT7
C 1mm Increment
mm
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT18
Change The Effective Tap Depth to x3
ALT22
Left Side Set Screw Flat at Step
LFC
LFC 1mm Increment
mm
AALT22
A 1mm Increment
mm
HALT22
H
0 mm
ALT23
Right Side Set Screw Flat at Step
RFC
RFC 1mm Increment
mm
EALT23
E 1mm Increment
mm
HALT23
H
0 mm
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
WFCJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
AJ
AJ 1mm Increment
mm
HHALT40
HJ