??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Company
Misumi
Description
SFALEU,PSFALEU - Linear Shafts / double-Sided External Thread / h6,h7 / cf53 / EN1.1213
Bill of material
SFALEU8-25-B7-S7
PN
Part Number
TYPE
Type
SFALEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
ALT9
Shaft End P Change to Fine Thread
PMC
0
PMS
0
ALT10
Shaft End Q Change to Fine Thread
QMC
0
QMS
0
M
Y
(Y) Max.
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm