??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-101K-UL
Bill of material
SFAPI-101K-UL
PN
Part Number
SFAPI-101K-UL
DESC
Description
Fixed Axial Power Inductor 100µH 632mA 208 mOHM TH
DCRM
DCR Max.
0,208 Ω
SATURATION
Saturation
0,632 A
INDUCTANCE
Inductance
100 µH
MAXHEIGHT
Max Height
16,5 mm
DIMMAX
Dimensions Max
16.5*6.6 mm
SHIELDING
Shielding
No