??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SFATEU,SFAWEU - Linear Shafts / One-Sided, Two-Sided Internal Thread / h6 / cf53 / EN1.1213
Bill of material
SFATEU12-20-M4
PN
Part No.
TYPE
Type
SFATEU
TS
Type Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT2
Left End Change to Fine Tapped Thread
MSC
MSC (Fine Thread) Selection
M
M (Coarse) Selection
ALT3
Right End Change to Fine Tapped Thread
NSC
NSC (Fine Thread) Selection
N
N (Coarse) Selection
ALT4
Left End Change The Effective Tap Depth to x3
ALT5
Right End Change The Effective Tap Depth to x3
C
mm