??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Misumi
Description
SFBNEU,PSFBNEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / hexagon socket with Centring Hole / h6,h7 / cf53 / EN1.1213 Threaded Type
Bill of material
SFBNEU12-25-F2-B0-P3
PN
Part No.
TYPE
Type
SFBNEU
DTS
D Tolerance Selection
MAT
Material
Cf53
HT
Heat Treatment
Induction Hardening 58HRC~
ST
Surface Treatment
-
D
mm
P
P (Coarse Thread) Selection
ALT1
PMC (PMS) Fine Thread Male Thread
PMC
PMC (Fine Thread) Selection
PMS
PMS (Fine Thread) Selection
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT2
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
Y
(Y) Max.
mm
R
0.3 or Less mm
C
mm