??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Misumi
Description
SFBTEU,PSFBTEU,SFBHEU,PSFBHEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / hexagon socket with Centring Hole / h6,h7 / cf53 / EN1.1213 Tapped Type, Stepped and Tapped Type
Bill of material
SFBTEU12-20-M3
PN
Part No.
TYPE
Type
SFBTEU
TS
Type Selection
DTS
D Tolerance Selection
MAT
Material
Cf53
HT
Heat Treatment
Induction Hardening 58HRC~
ST
Surface Treatment
-
D
mm
M
M (Coarse Thread) Selection
ALT1
MSC Fine Thread Female Thread
MSC
MSC (Fine Thread) Selection
P
P 1mm Increment
mm
F
F 1mm Increment
mm
ALT2
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
Y
(Y) Max.
mm
R
0.3 or Less mm
C
mm