??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Carl Hirschmann
Description
SFC.2RS - Metric sealed
Bill of material
SFC16.2RS
SERIES
Series
THREAD
Thread
MATERIAL1
Outer part material
Free-cutting steel 1.0718, galvanized
MATERIAL2
Bushings material
Brass 2.0550.31
MATERIAL3
Inner ring material
D
d H7
mm
B
B 0/-0.12
mm
C
C +0.2/-0.2
mm
D1
d1
mm
D2
d2
mm
D3
d3
mm
D4
d4
mm
H
mm
H1
mm
H2
mm
G1
G1 +1/0
mm
K
Ball Ø
mm
G
G DIN13 6H
mm
SW
SW 0/-0.3
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
°
WEIGHT
Weight
g
D0
d0
mm
A1
mm
A2
mm
B1
mm
B2
mm