目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SFC8.W CETOP
Carl Hirschmann
Rod ends
Female thread
Relubricatable
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hirschmann/rod_ends/female_thread/relubricatable/sfc_w_cetop_asmtab.prj},{NB=SFC8.W CETOP(0)},{SERIES=SFC},{THREAD=},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{MATERIAL4=Stainless steel 1.4305},{TYPE=8},{D=8},{B=12.0},{C=9.00},{D1=10.4},{D2=24},{D3=12.5},{D4=16.0},{H=36},{H1=48.0},{H2=5.0},{G1=16.0},{K=15.875},{G=M8},{SW=14.0},{ANGLE1=13},{ALPHA=0},{WEIGHT=46},{DIAMETER=18.0},{FASE=0.30},{W=W},{PPATH=parts/sfc_cetop/sfc_cetop_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Carl Hirschmann
Description
SFC.W CETOP - Metric CETOP threaded bolts
Bill of material
SFC8.W CETOP
SERIES
Series
SFC (standard)
SFXC (high strength)
SFRC (stainless)
SFC (standard)
SFXC (high strength)
SFRC (stainless)
THREAD
Thread
right threaded
left threaded
right threaded
left threaded
MATERIAL1
Outer part material
Free-cutting steel 1.0718, galvanized
MATERIAL2
Bushings material
Brass 2.0550.31
MATERIAL3
Inner ring material
Rolling bearing steel 1.3505 hardened
Rolling bearing steel 1.3505 hardened, hard chrome plated
Stainless steel 1.4034 hardened
Rolling bearing steel 1.3505 hardened
Rolling bearing steel 1.3505 hardened, hard chrome plated
Stainless steel 1.4034 hardened
MATERIAL4
Threaded bolt material
Stainless steel 1.4305
D
d H7
8
8
mm
B
B 0/-0.12
12.0
12.0
mm
C
C +0.2/-0.2
9.00
9.00
mm
D1
d1
10.4
10.4
mm
D2
d2
24
24
mm
D3
d3
12.5
12.5
mm
D4
d4
16.0
16.0
mm
H
36
36
mm
H1
48.0
48.0
mm
H2
5.0
5.0
mm
G1
G1 +1/0
16.0
16.0
mm
K
Ball Ø
15.875
15.875
mm
G
G DIN13 6H
M8
M8
mm
SW
SW 0/-0.3
14.0
14.0
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
13
13
°
WEIGHT
Weight
46
46
g
L1
13
13
mm
L2
6.5
6.5
mm
L3
17
17
mm
A
13
13
mm
M
M8
M8
mm
SW1
11
11
mm
WEIGHT2
Weight (only bolts)
16
16
g