??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
Carl Hirschmann
Description
SFCP.W - Metric threaded bolts
Bill of material
SFCP10.W
SERIES
Series
THREAD
Thread
MATERIAL1
Free-cutting steel 1.0718, galvanized
MATERIAL2
Bushings material
MATERIAL3
Inner ring material
MATERIAL4
Threaded bolt material
Stainless steel 1.4305
D
d H7
mm
B
B 0/-0.12
mm
C
C +0.2/-0.2
mm
D1
d1
mm
D2
d2
mm
D3
d3
mm
D4
d4
mm
H
mm
H1
mm
H2
mm
G1
G1 +1/0
mm
K
Ball Ø
mm
G
G DIN13 6H
mm
SW
SW 0/-0.3
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalignment
°
WEIGHT
Weight
g
L1
mm
L2
mm
L3
mm
A
mm
M
mm
SW1
mm
WEIGHT2
Weight (only bolts)
g