??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
SFIQEU,PSFIQEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / Internal Thread with Centring Hole / h6,h7 / cf53 / EN1.1213 One End Threaded with O.D. same as Shaft O.D.
Bill of material
SFIQEU16-27-B6-N4
PN
Part Number
TYPE
Type
SFIQEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
N
N Selection
V
V Hole Diameter
mm
LL
l Hole Depth
mm
Y
(Y) Max.
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
WSC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm