??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFNSEU,PSFNSEU - Linear Shafts / One-Sided Keyway / External Thread / Internal Thread / Two-Sided Keyway / h6,h7 / cf53 / EN1.1213 One End Threaded
Bill of material
SFNSEU16-25-F2-B0-P4-G5-Q5
PN
Part Number
TYPE
Type
SFNSEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
P
P Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
Q
Q Selection
mm
D1
mm
Y
(Y) Max.
mm
R
0.3 mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
mm
LL1
l1
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HH
h
0 mm