??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 12
HELP_VARIABLE
Company
RCM
Description
SFR Ø 50 - Extra light load
Bill of material
SFR50-100
CODE
-
DO
Hole diameter
50.0 mm
DI
Rod diameter
31.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
9,05 x 4,05 mm
DE1
49.7 mm
H
4.050 mm