??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Carl Hirschmann
Description
SFRCDZ - Inch
Bill of material
SFRCDZ7-7/16
SERIES
Series
SFRCDZ
THREAD
Thread
MATERIAL1
Outer part material
Stainless steel 1.4542
MATERIAL2
Bushings material
Stainless steel 1.4305
MATERIAL3
Inner ring material
Stainless steel 1.4034 hardened
TYPE
Series SFRCDZ
DINCH
d 0/-0.0005
Inch
D
d 0/-0.013
mm
B
B 0/-0.12
mm
C
C 0/-0.2
mm
D1
d1
mm
D2
d2
mm
D3
d3
mm
D4
d4
mm
H
mm
H1
mm
H2
mm
G1
G1+1/0
mm
K
Ball diameter
mm
G
G UNF-3B
Inch
SWINCH
Inch
SW
mm
ALPHA
Angle of misalignment
°
MAXALPHA
max. Angle of misalign.
°
WEIGHT
Weight each
g