??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SFSHT, SFSHS, SFSHC, SPSHT, SPSHS, SPSHSG, SPSHDG, SPSHC, STSHT, STSHS, STSHC, SXSHT, SXSHS, SXSHC - Small Diameter Locating Pins -Small Head- L Dimension Configurable
Bill of material
SPSHT-D1.0-L3.0-P0.9-B1.5
PN
Part No.
SHP
Guide Part Shape
MAT
Material
HARD
Hardness
Treated Hardness 50~58HRC
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
DTOL
D Dimension Tolerance
0/-0.005 mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
PTOL
P Dimension Tolerance
0/-0.01 mm
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
mm
ALT1
Insertion Guide Machining
ALT2
C Chamfered Size