??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SG2-GUARD-F - ABS Guard OnTop Fusion
Bill of material
SG2-GUARD-F
ARTIKELID
Item Code
SG2-GUARD-F
ARTIKELBEZ
Item Description
ABS Guard OnTop Fusion
LANGTEXTDE
Information Text
High quality guardrail made from aluminum and Stainless Steel, tested in accordance with EN 13374-A:2013! for flat roofs up to 10° pitch. Tilt angle of 0 or ~20°.Height adjustable by up to 120 mm.Penetration free installation on plastic membrane.membrane patches have to be made on site.Up to 90 % lighter than ballasted guardrails.Height of the hand rail: 1100mm.straight or bent posts.Incl. fastening materials.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-guard-ontop-fusion.html
ANWENDUNG
Application
Flat Roofs
MATERIAL
Material
Aluminium
BEFESTIGUNG
Attachment
fused
UNTERGRUND
Substructure
plastic
GTIN
4260336786719
COMCODE
Commodity Code
76109090
VPE
Unit
m