??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SG2-GUARD-H-10 - ABS Guard OnTop Weight
Bill of material
SG2-GUARD-H-10
ARTIKELID
Item Code
SG2-GUARD-H-10
ARTIKELBEZ
Item Description
ABS Guard OnTop Weight
LANGTEXTDE
Information Text
High quality guardrail made from aluminum and Stainless Steel, tested in accordance with EN 13374:2019! for flat roofs up to 10° pitch. Penetration free installation by ballastingwith special weights.protective fleece included.Height of the hand rail: 1100mm.straight posts.Incl. fastening materials.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-guard-ontop-weight.html
GTIN
4260486768542
COMCODE
Commodity Code
76109090
VPE
Unit
piece