??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SG2-GUARD-SW-250 - ABS Guard OnTop Sandwich
Bill of material
SG2-GUARD-SW-250
ARTIKELID
Item Code
SG2-GUARD-SW-250
ARTIKELBEZ
Item Description
ABS Guard OnTop Sandwich
LANGTEXTDE
Information Text
High quality guardrail made from aluminum and Stainless Steel, tested in accordance with EN 13374-A:2013! for sandwich decking up to 10° pitch. simply riveted to the roofs surface.Up to 90 % lighter than ballasted guardrails.for raised beads distances from 180 mm – 250 mmHeight of the hand rail: 1100mm.Incl. fastening materials.
GAEB
GAEB Text
Side protection railing ABS Guard OnTop Sandwich Side protection railing ABS Guard OnTop Sandwich or equivalent Tested according to DIN EN 13374:2013, Type A Completely made of aluminum and stainless steel, including mounting material. Attachment with waterproof blind rivets to sandwich and trapezoidal sheet roofs, minimum 0.45 mm. Very low surface load on the roof at approximately 5 kg/m. Usable for roof slopes of up to 10°. Quick installation through a simple plug-in system. Integration into lightning protection possible according to Class H 100 kA. '.........' meters of side protection railing Optional: '.........' meters of toe board (required if no parapet or similar is present) '.........' number of doors '.........' number of wall brackets '.........' number of end bows '.........' number of 90° bends '.........' number of variable bend elements Installation, briefing, and certification according to separate item '.........'. Installation documentation with Lock Book Docu for handover to the building operator as evidence of correct installation and to ensure the long-term usability of the anchorage device.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-guard-ontop-sandwich.html
ANWENDUNG
Application
Flat Roofs, Profile Roof
MATERIAL
Material
Stainless Steel, Aluminium
BEFESTIGUNG
Attachment
riveted
UNTERGRUND
Substructure
Sandwich
GTIN
4260336789550
COMCODE
Commodity Code
76109090
VPE
Unit
m