??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
RCM
Description
SH Ø 16 - Heavy load
Bill of material
SH16-055
CODE
-
DO
Hole diameter
16.0
DI
Rod diameter
8.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
608 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
677 N
SN
Maximum operating deflection
mm
FN
Force
755 N
SB
Solid deflection
mm
BXH
Cross wire section
3,70 x 2,70 mm
H
2.700 mm