??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 11
HELP_VARIABLE
Company
RCM
Description
SH Ø 60 - Heavy load
Bill of material
SH60-100
CODE
-
DO
Hole diameter
60.0
DI
Rod diameter
30.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
8470 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
9540 N
SN
Maximum operating deflection
mm
FN
Force
10590 N
SB
Solid deflection
mm
BXH
Cross wire section
14,50 x 9,70 mm
H
9.700 mm