您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Idiomas disponíveis para o catálogo:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
SH-HOASU22
Misumi
metric
33_pipe_fittings/hoses/valves/sanitary_pipes
Powered by
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Previews
3D
2D
Seleção de modelos em CAD
{misumi/metric/33_pipe_fittings/sh_hoasu.prj},{NB=SH-HOASU22},{NO=22},{TR=22~30},{L1=30.00000},{T1=0.80000},{E1=12.00000},{TT1=5},{L2=31.00000},{T2=0.80000},{E2=13.00000},{TT2=5}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 14
HELP_VARIABLE
Company
Misumi
Description
SH-HOASU - Precision Cleaning Hose Clamps - With Safety Cover, All Stainless Steel
Bill of material
SH-HOASU22
PN
Part No.
SH-HOASU22
SH-HOASU22
CO
Cleaning Options
Precision Cleaning
NO
No.
22
22
TR
Tightening Range
22~30
22~30
mm
L
30.0
30.0
mm
T
0.8
0.8
mm
E
12
12
mm
TT
Tightening Torque
5
5
N*m