??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SH-SCHSP - Precision Cleaning Loss - Prevention Stainless Steel Chains
Bill of material
SH-SCHSP-100
PN
Part Number
SH-SCHSP-100
CO
Cleaning Options
Precision Cleaning
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
P
5.5 mm
A
2.5 mm
DD
d
1.6 mm