??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SH-SHBLBSL6,SHD-SHBLBSL6 - Precision Cleaning Blind Brackets - 6 Series
Bill of material
SH-SHBLBSL6
PN
Part No.
CO
Cleaning Options
MASS
Mass
38 g
AB
Applicable Bolt - T-Nut
Set Screw M6x8 (Attached)
NOB
No. of Bolts
4
MATN
Material of Fitting Nut
-
MATS
Material of Screws
-
AL
Allowable Load
957 N
L
8 mm