??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SHBLTDSG, SHBLTDSW, SHBLTDS, YSBLGDSN, YSBLWDSN - Flat Belts - With Meandering Prevention Crosspiece - For Sliding
Bill of material
SHBLTDSW50-0.5
PN
Part Number
TYPE
COLOR
Color
BW
Belt Width W 10mm Increment
mm
Enter value for BW
Belt Width W 10mm Increment
mm
cm
inch
ft
L
Circum. Length 0.01m Increment
m
TT
Thickness
mm
MP
Min. Pulley Dia.
mm
DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C
C Inter-shaft Distance
mm
NOTE
Note
-