??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SHCNV-RE-CVGR-K - Shafts for Conveyors
Bill of material
SHCNV15-RE-CVGR-K-40
PN
Part Number
SHCNV15-RE-CVGR-K-40
TYPE
Type
SHCNV
D
15 mm
NO
No.
RE
CT
Conveyor Type
CVGR
ST
Shaht Type
K Driving Shafts
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
P
12 mm
F
8 mm
W
14 mm
LL2
l2
15 mm
AC
Applicable Conveyors
CVGR / CVGW