目錄: SANKI KOGYO
Created: 12.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SANKI KOGYO
SHD70-1.0C(D13-1A2.1)R
SANKI KOGYO
S-Con Mini Series
Center Drive 60, Wide type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sanki/s_con_mini_series/center_drive_60_wide_type/shd_90w_asmtab.prj},{NB=SHD70-1.0C(D13-1A2.1)R},{VER=1},{TYP=SHD},{B=70},{L=1.00},{LMIN=1},{LMAX=6},{DT=C},{MT=D},{MP=13},{PS=1},{FR=A},{NSP=2.1},{POS=R},{HL=77},{VER3D=1},{PPATH=parts/shd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SANKI KOGYO
Description
SHD(90W)
Bill of material
SHD70-1.0C(D13-1A2.1)R
CNSORDERNO
Order number
SHD70-1.0C(D13-1A2.1)R
B
Belt width
70.000
80.000
90.000
100.000
70.000
80.000
90.000
100.000
cm
L
Machine length L
m
DT
Drive type
C : Center drive
C : Center drive
MT
Motor type
D : Brushless motor
C : Constant
D : Brushless motor
C : Constant
MP
Motor power
13 : 130
13 : 130
W
PS
Power supply
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
1 : 100V, Single phase
2 : 200V, Single phase
3 : 200V, Three phases
FR
Frequency
A : 50
B : 60
A : 50
B : 60
Hz
NSP
Nominal speed
2.100
3.200
4.400
7.800
13.200
15.500
22.000
2.100
3.200
4.400
7.800
13.200
15.500
22.000
m/min
POS
Position of switch / Direction of rotation
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
R : Right / Standard
L : Left / Standard
RB : Right / Reverse
LB : Left / Reverse
mm