??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-88C - Single Disk High Torque Coupling/ Set Screw Type
Bill of material
SHDW-88C-20x20(0x0-0x0 )
SH
Shape
Cylinder
FM
Fastening Method
General Clamp Type
D
Outer Diameter
88.0
L
Length
99.8
L1
30.0
L2
19.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
E
20.0
SL
slot length
19.000
SB
slot width
31.000
ST
2.000
SANG
90.000