??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MinebeaMitsumi Inc.
Description
Shielded Type
Bill of material
RNR-4KK
PN
Part Number
RNR-4KK
SD
Bore Diameter
6.350 mm
D
Outside Diameter
15.875 mm
B
Width
4.978 mm
SR
Fillet Radius min
0.30 mm
BCZ
Ball Complement
8
DW
Ball Size
2.3813 mm
LI
Reference Diameter (inside)
8.20 mm
LO
Reference Diameter (outside)
13.04 mm
D2
Stop Ring Diameter
18.5 mm
C2
Stop Ring Location
1.80 mm
COR
Static Load Rating
599 N
CR
Dynamic Load Rating
1470 N