您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
shower curtain rod acorp 9538x
Bradley
Washroom Accessories
Shower Products
Straight Shower Curtain Rods
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bradley/washroom_accessories/shower_products/straight_shower_curtain_rods/shower_curtain_rod_acorp_9538x.prj},{NB=Washroom_Accessories - Shower_Products - straight_shower_curtain_rods - shower_curtain_rod_acorp_9538x - shower_curtain_rod_acorp_9538x},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=1.000},{LOWEMITTINGFINISH=1.000},{WIDTH=0.000},{LENGTH=36.000},{HEIGHT=48.000},{DEPTH=0.000},{NAME=shower_curtain_rod_acorp_9538x},{INAME=shower_curtain_rod_acorp_9538x},{RFAFILE=shower_curtain_rod_acorp_9538x},{SHA256=1yYYUVV4HKn6Po+cQkLThaTB6UjdrPSrAXqlstky2zM=},{INSTALLATIONTYPE=Concealed Mounting},{WARRANTYINFORMATION=n/a},{VERSION=1.0},{URL=http://www.bradleycorp.com/},{TECHNICALDATA=n/a},{OMNICLASSTITLE=Shower Rods},{OMNICLASSCODE=23-31 17 31},{MODELINGCODE=n/a},{MODEL=9538-036 BradEX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Curtain Rod Acorp 9538x
Bill of material
shower_curtain_rod_acorp_9538x
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
1.000
LOWEMITTINGFINISH
Low Emitting Finish
1.000
INSTALLATIONTYPE
Installation Type
Concealed Mounting
WIDTH
Width
0.000
LENGTH
Length
36.000
HEIGHT
Height
48.000
DEPTH
Depth
0.000
WARRANTYINFORMATION
Warranty Information
n/a
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Shower Rods
OMNICLASSCODE
OmniClass Code
23-31 17 31
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9538-036 BradEX
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Shower Curtain Rod | Exposed Mounting | 1" OD | 36" L
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No