??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
SHS17 - Rack and pinion Drive
Bill of material
SHS17A-L13-S900-BC-T75-C1-N
MODEL
Ontology Model
SHS17
ST
Slider Type
LEAD
Rock And Pinion Lead
mm
S
Effective Stroke
mm
Enter value for S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
SO
Special options
N : Non-standard Model
PIN
Pin
L
1354 mm
A
150 mm
M
5 mm
N
14 mm
B
0 mm
C
0 mm
WEIGHT
Weight
29.00 kg