??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
Characteristics Graph
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 11TU - Highly efficient brine-to-water heat pump for indoor installation. 11 kW heat output.
Bill of material
SI 11TU-364100
TYP
Order reference
SI 11TU
ARTNR
Article Number
364100
LODLEVEL
LOD Level
HST
Heat source throughput
2.6 m3/h
PLHS
Pressure loss heat source
14000
TTH
Thread type heating
G
HC
Heating connection
1 ¼ Дюйм
HWT
Heating water throughput
1.9 m3/h
PLHWT
Pressure loss heating water throughput
10500 Pa
CV
Connection voltage
3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
4.0 A
GW
Gross weight
134 kg
INFO
Web
Info
SA810ID03
Manufacturer order number
364100
SA010ID02
Sheet number of the guideline
22
SA100ID04
Application
space heating
SA110ID04
Type
brine/water
SA200ID03
Heat source
ground heat
SA300ID03
Backup heat/energy source
not to be used anymore
SA400ID03
Design
compact
SA450ID03
Installation location
indoor
SA460ID03
Heat pump output control
stages
SA500ID03
Heat pump drive energy
electrical energy
SA550ID03
Functional principle
compression
SA700ID04
product name
SI 11TU
SA700ID05
heating output
10.900 kW
SA700ID06
coefficient of performance
4.900
SA700ID07
input power heat pump
2.220 kW
SA700ID09
electrical connection
3/N/PE400V
SA700ID10
starting current
20.000 A
SA700ID12
refrigerant used
R410A
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
3.300 kg
SA700ID14
Sound power level (according to ErP indoor)
47 dB(A)
SA700ID16
Max. flow temperature (without additional heating)
62 °C
SA700ID18
drinking water heating via indirectly heated storage tank
no
SA700ID22
number of compressors
1
SA700ID23
stages
1
SA700ID24
sound power level(according to ErP for outdoors)
0 dB(A)
SA700ID28
maximum supply temperature
62 °C
SA700ID33
product series
SI
SA700ID36
design of refrigerant circuit
hermetisch geschlossen
SA810ID04
DATANORM number
364100
SA810ID10
Description/supplementary text for the order number
Hocheffiziente Sole/Wasser-Wärmepumpe zur Innenaufstellung. 11 kW Heizleistung für eine Wohnfläche von bis zu 250 qm
SA010ID03
Date of issue (month) of the standard
200111
SA010ID04
Manufacturer name
Glen Dimplex Deutschland GmbH
SA700ID11
index to record type 200 Heat source
3