??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SI-60182-F
Bill of material
SI-60182-F
PN
Part Number
SI-60182-F
DESC
Description
MagJack 10/100BASE-T, 1X1, Y/G, -40 to 85oC, Tab Down, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Tab Down
LED
Yes
LEDT
LED Type
Y/G
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A