??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 6TU - Highly efficient brine-to-water heat pump for indoor installation. 6 kW heat output.
Bill of material
SI 6TU-364080
TYP
Order reference
SI 6TU
ARTNR
Article Number
364080
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
1.45 m3/h
PLHS
Pressure loss heat source
8700
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
1.05 m3/h
PLHWT
Pressure loss heating water throughput
5300 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
2.4 A
GW
Gross weight
119 kg
INFO
Web
Info