??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FATH
Description
Side Open KANBAN Envelope 200 x 85 - 7.9" x 3.4"
Bill of material
02013S8555
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
15.3 g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate