??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA bath towel rails double - Sanitary accessories
Bill of material
BA59VC208
BNR
Order number
PD
Product description
ARTNR
Article number
LODLEVEL
LOD Level
F
Color
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
mm
H
Height
85 mm
L
Length
117 mm
GW
Installation height
1.6 m
NW
Net weight
2.25 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC208