??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA towel holder - Sanitary accessories
Bill of material
BA59VC240
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
32 mm
H
Height
85 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Net weight
0.34 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC240