??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SIK 11TES - Compact brine-to-water heat pump for indoor installation. 11 kW heat output.
Bill of material
SIK 11TES-372310
TYP
Order reference
SIK 11TES
ARTNR
Article Number
372310
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
2.2 m3/h
PLHS
Pressure loss heat source
26000
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
1.8 m3/h
PLHWT
Pressure loss heating water throughput
17800 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
3.8 A
GW
Gross weight
147 kg
INFO
Web
Info