??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets for taper bushes with hardened teeth 06B-1 - Sprockets for taper bushes with hardened teeth - DIN 8187 - ISO 606
Bill of material
391330021
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
A
mm
TAPERBUSH
Taper bush
KG
kg
B1
5.3 mm
C
1 mm
R3
r3
10 mm