目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
391340021
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets T/L with hardened teeth
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/chain_drive/sprockets/s_spr_t_l_with_hardened_teeth/s_spr_t_l_with_hardened_teeth_08b_1.prj},{NB=391340021},{Z=21},{DE=90.6},{DP=85.21},{CNSORDERNO=391340021},{DM=71},{A=25},{TAPERBUSH=1610},{KG=0.36},{B1=7.2},{C=1.3},{R3=13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets for taper bushes with hardened teeth 08B-1 - Sprockets for taper bushes with hardened teeth - DIN 8187 - ISO 606
Bill of material
391340021
Z
Number of teeth
21
21
DE
de
90.6
90.6
mm
DP
dp
85.21
85.21
mm
CNSORDERNO
Order number
391340021
391340021
DM
dm
71
71
mm
A
25
25
mm
TAPERBUSH
Taper bush
1610
1610
KG
0.36
0.36
kg
B1
7.2
mm
C
1.3
mm
R3
r3
13
mm