目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
391360019
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets T/L with hardened teeth
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bea/chain_drive/sprockets/s_spr_t_l_with_hardened_teeth/s_spr_t_l_with_hardened_teeth_12b_1.prj},{NB=391360019},{Z=19},{DE=123.9},{DP=115.73},{CNSORDERNO=391360019},{DM=90},{A=32},{TAPERBUSH=2012},{KG=0.94},{B1=11.1},{C=2},{R3=19}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets for taper bushes with hardened teeth 12B-1 - Sprockets for taper bushes with hardened teeth - DIN 8187 - ISO 606
Bill of material
391360019
Z
Number of teeth
19
19
DE
de
123.9
123.9
mm
DP
dp
115.73
115.73
mm
CNSORDERNO
Order number
391360019
391360019
DM
dm
90
90
mm
A
32
32
mm
TAPERBUSH
Taper bush
2012
2012
KG
0.94
0.94
kg
B1
11.1
mm
C
2
mm
R3
r3
19
mm