??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Single hinge chain - 805 Series
Bill of material
805-K325
CM
Chain model
805-K325
SERIES
Series
805 Series
PN
Product name
Single hinge chain
APPLICATION
Application
It is mainly suitable for conveying various kinds of food, beverages, special bottles, aluminum cans, and all kinds of small diameter bottles and cans.
MATERIAL
Material
POM. Work temp:-30°C to 90 °C
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 1230N,Max.length 12m
REMARK
Remark
One meter = 39 pieces
W
Width
82.6 mm
WEIGHT
Weight
0.75 kg/m
RBR
opposite bending raduis
40 mm
E
6.3 mm
G
44.5 mm
H
9.68 mm
L
7.15 mm
P
25.4 mm
Q
41.5 mm
T
4 mm