??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Single hinge chain - 820 Series
Bill of material
820-K283
CM
Chain model
820-K283
PN
Product name
Single hinge chain
SERIES
Series
820 Series
APPLICATION
Application
Mainly suitable for application in various bottle washing conveyors
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 1230N,Max.length 12m
REMARK
Remark
One meter = 26 pieces
W
Width
72.0 mm
WEIGHT
Weight
1.57 Kg/m
RBR
opposite bending raduis
75 mm