??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
SitaDSS Profi Screw-on flange long without Airstop - Siphonic drainage outlet
Bill of material
SitaDSS Profi Screw-on flange long without Airstop DN70 143599
PREVIEW
Preview
ARTNR
Article number
143599
LOGLEVEL
LOG Level
ZUB
Supplies
AF
Model
mm
ARTZUB
Description accessory
H
Height
mm
HE
Height adjustment
DESC
Description main article
SitaDSS Profi long screw-on flange DN 70
DN
Nominal diameter
70 mm
OD
External diameter
75 mm
A
Nozzel length
103 mm
B
Height
246 mm
DK
Opening/Core borehole
250 mm
ANS
Connection
Screw-on flange
DA
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
EA
Kind of drainage
Siphonic drainage
SA
Refurbishment
no
GDF
used roof area
no
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
SRWR
Vertical/Angled
Vertical
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
no
SF
Screw-on flange
yes
MANS
Connection sleeve
no
MAT
Material
Polyurethane
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
yes
TID
Pot inner diameter
146 mm
TBMAX
Temperature resistance, max.
80 °C
TBMIN
Temperature resistance, min.
-20 °C
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Profi
SA200ID03
Nozzle execution
Vertical
SA250ID03
Kind of drainage
negative pressure
SA260ID03
Nozzel gradient
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
Plastic
SA450ID03
Surface of roof outlet
untreated
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SitaDSS Profi long screw-on flange DN 70
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
143599
SA810ID06
GTIN number
4027563706848
SA810ID10
Description/supplementary text for the order number
SitaDSS Profi long screw-on flange siphonic drainage outlet, made of polyurethane, thermally insulated, to DIN EN 1253 with increased quality standard according to RAL quality mark GZ-694, for direct connection to the SitaPipe Edelstahl pipe system, for siphonic drainage. With a drainage capacity of 17.0 l/s at 55 mm retaining height and full filling, with prefabricated boreholes to secure the component in the substructure, with foamed-in insert ring for the supplied screws, loose aluminium flange, two sealing sleeves for clamping bitumen, plastic or EPDM roofing membranes. Complete including Airstop and dome grate, supply and install to professional standards.