您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaTurbo Max with retaining ring 18066599
Sita
Parapet roof outlets
SitaTurbo
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
Characteristics Graph
2D
CAD模型選擇
{sita/a/sita_turbo/sita_turbo_max_anstau_asmtab.prj},{NB=Sita 18066599 (300,200,600)},{VERS=3},{A=600},{DK=170},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_turbo_max_mit_anstauring.png},{ARTNR1=18066599},{DESC=SitaTurbo Max mit Anstauring, 600 mm},{SQ=120 x 60},{F=Silber},{OF=Glatt Gebeizt},{ABF=Oberflächen frei von scharfen Kanten},{DA=Warmdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=ja},{SF=ja},{MANS=nein},{MAT=Edelstahl rostfrei},{BHB=nein},{DAAB=nein},{RB=nein},{NNEW=ja},{LOGLEVEL=300},{BF=600},{FH=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Sita
Description
SitaTurbo - Max with retaining ring
Bill of material
SitaTurbo Max with retaining ring 18066599
PREVIEW
Preview
ARTNR
Article number
18066599
18066599
LOGLEVEL
LOG Level
300
200
100
300
200
100
DESC
Description main article
SitaTurbo Max with retaining ring, 600 mm
SitaTurbo Max with retaining ring, 600 mm
SQ
Pipe cross-section
120 x 60
mm
A
Design
600
600
mm
BF
Design
mm
FH
Loose flange height
mm
Enter value for FH
Loose flange height
mm
cm
inch
ft
確定
F
Colour
Silber
OF
Surface
Glatt Gebeizt
DK
Opening/Core borehole
170
mm
ABF
General properties
Oberflächen frei von scharfen Kanten
DA
Kind of roof
Nonventilated flat roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
yes
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
External piping
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
SF
Screw-on flange
yes
MANS
Connection sleeve
no
MAT
Material
Rust-proof stainless steel
BHB
Heated
no
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
yes
TBMIN
Temperature resistance, min.
-20
°C
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaTurbo
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Nozzel gradient
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
stainless steel
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SitaTurbo Max with retaining ring, 600 mm
SitaTurbo Max with retaining ring, 600 mm
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
18066599
18066599
SA810ID06
GTIN number
4027563706121
4027563706121
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
SitaTurbo Max with retaining ring, made of stainless steel, material number 1.4301, according to DIN EN 1253-2 with increased quality standard according to RAL quality mark GZ-694, with screw-on flange construction, 600 mm pipe length, flow rate as spout 8.8 l / s at 65 mm retaining height, 200 mm retaining ring made of PE-HD can be shortened on site, with 55 mm retaining loose flange and two sealing sleeves for clamping bitumen, plastic or EPDM roofing membranes. With sealing ring for PE ring, eight M12 stainless steel grub screws welded to the fixed flange, brass nuts, protective caps, washers and dome grate, delivery and installation to professional standards.
SitaTurbo Max with retaining ring, made of stainless steel, material number 1.4301, according to DIN EN 1253-2 with increased quality standard according to RAL quality mark GZ-694, with screw-on flange construction, 600 mm pipe length, flow rate as spout 8.8 l / s at 65 mm retaining height, 200 mm retaining ring made of PE-HD can be shortened on site, with 55 mm retaining loose flange and two sealing sleeves for clamping bitumen, plastic or EPDM roofing membranes. With sealing ring for PE ring, eight M12 stainless steel grub screws welded to the fixed flange, brass nuts, protective caps, washers and dome grate, delivery and installation to professional standards.