??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SIW 6TES - Compact brine-to-water heat pump for indoor installation incl. domestic hot water preparation. 6 kW heat output. 170 l domestic hot water cylinder.
Bill of material
SIW 6TES-371570
TYP
Order reference
SIW 6TES
ARTNR
Article Number
371570
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
1.3 m3/h
PLHS
Pressure loss heat source
13200
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
1 m3/h
PLHWT
Pressure loss heating water throughput
5500 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
2.3 A
GW
Gross weight
265 kg
INFO
Web
Info