??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SIW 8TES - Compact brine-to-water heat pump for indoor installation incl. domestic hot water preparation. 8 kW heat output. 170 l domestic hot water cylinder.
Bill of material
SIW 8TES-371580
TYP
Order reference
SIW 8TES
ARTNR
Article Number
371580
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
1.5 m3/h
PLHS
Pressure loss heat source
17500
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
1.4 m3/h
PLHWT
Pressure loss heating water throughput
10000 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
2.9 A
GW
Gross weight
280 kg
INFO
Web
Info